??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
Inch
Part Number
137479 Inch
Description
F2B-SCFS-104-SHFS
Weight
2.64 lbs
Bearing Outer Diametar
2.834600 Inch
A
1.71 Inch
A1
1.710000 Inch
B
6.18 Inch
B1
6.180000 Inch
C
1.76 Inch
C1
1.760000 Inch
D
5.12 Inch
D1
5.120000 Inch
Bolt Diameter
1/2 Inch
F1
0.500000 Inch
H
0.42 Inch
H1
0.420000 Inch
J
0.55 Inch
J1
0.550000 Inch
L
1.84 Inch
L1
1.840000 Inch
M
3.50 Inch
M1
3.500000 Inch
Capacity Static
3065 lbs
Capacity Dynamic
5759 lbs
Shaft Size
'1-1/4','1-5/16','1-3/8','1-7/16' Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.